f

750 Energy Management Systems

Change Summary

  • New Article 750, Energy Management Systems defines and controls building systems while protecting the safety concerns of the NEC or building codes
  • With the application of the Smart Grid, premises energy management systems must be compatible with NEC safety concerns
  • Article 750 provides a safe and systematic approach for load shedding and disconnection of power
NEC® Text

 
Article 750  Energy Management Systems
750.1 Scope.
This article applies to the installation and operation of energy management systems.
Informational Note: Performance provisions in other codes establish prescriptive requirements that may further restrict the requirements contained in this article.
750.2 Definitions. …
(See NEC text)…
750.20 Alternate Power Sources. …
(See NEC text)…
750.30 Load Management. Energy management systems shall be permitted to monitor and control electrical loads unless restricted in accordance with 750.30(A) through (C).
(A) Load Shedding Controls. …
(See NEC text)…
(B) Disconnection of Power. …
(See NEC text)…
(C) Capacity of Branch Circuit, Feeder, or Service. …
(See NEC text)…
750.50 Field Markings. …
(See NEC text)…

Copyright© 2013 National Fire Protection Association

(See NEC for complete text)

Expert Analysis

New Article 750, Energy Management, was the work of the Smart Grid Task Group. Energy Management has become common place in today’s electrical infrastructure through the control of utilization equipment, energy storage and power production. Yet, limited consideration is found in installation standards in actively managing these systems as a means to reduce energy cost or support peak power needs as it relates to a broader electrical infrastructure demand. Energy Management has two basic aspects, monitoring the system and controlling some portions of the system. These two basic elements must be separated in order to permit an energy management system to monitor and possibly restrict those areas of control that would adversely impact the electrical system or personal safety. The most important aspect here is to make sure an overall energy management system does not override a system specific to preventing load shedding of alternate power sources for fire pumps and emergency systems. Certain energy management systems become critical to ensure safety. For example, turning off ventilation systems for hazardous (classified) material, or a moving walkway causing someone to fall, are examples of where load management controls need to be restricted.

 

VerifEye™ Submetering Solutions

Easily measure power consumption with VerifEye™ Submetering Solutions so you can manage energy usage smarter:

  • Identify how energy is used in order to implement energy saving programs
  • Receive accurate detail of energy use and demand from a specific circuit or a specific area to a complete building or complex
  • Discover energy saving opportunities with energy cost center analysis, budgetary accountability and precise cost allocation
  • Most cost-effective tool to gain LEED points and achieve green building initiatives

 


Browse by Application