|
110.25 |
Lockable Disconnecting Means |
|
200.4 (A)&(B) |
Neutral Conductors |
|
210.4(D) |
Grouping Conductors — Multiwire Branch Circuits |
|
225.36 & 225.38 |
Disconnect Type — Building or Structure Supplied by Feeder(s) or Branch Circuit |
|
240.21(B)(1)(1)b. |
Taps Not Over 10 Feet Long — Exception For Surge Protective Devices |
|
250.130(C)(4) |
Equipment Grounding Conductor Extensions |
|
314.25 |
Covers and Canopies – Outlet, Device, Pull and Junction Boxes – Correct Screws Required |
|
404.10(B) |
Mounting Snap Switches — Must Use Correct Screws |
|
404.2(C) |
Switches Controlling Lighting — Neutral Conductor at Switch Point |
|
404.8(C) |
Multipole Snap Switches Not Permitted for Use on More Than One Circuit Unless Listed and Marked for That Purpose |
|
406.3(E) |
Marking for Controlled Receptacle |
|
406.4(D) |
AFCI and GFCI Replacement Receptacles |
|
406.5 |
Mounting Receptacles — Correct Screws Required |
|
406.5(E) & (F) |
Receptacles in the Face-Up Position in Countertops and Similar Surfaces |
|
406.9(B)(1) |
Receptacles in Wet Locations Must Have While-In-Use Covers Listed as “Extra-Duty” |
|
422.5 |
GFCI’s For Appliances Must Be Readily Accessible |
|
680.21(C) |
GFCI Protection for Single-Phase Pool Pump Motors |
|
680.22(A)(1) |
Required Receptacles Near All Pools — Not Just Dwelling Unit Pools |
|
680.22(A)(2) |
Pool Pump Receptacle |
|
700.8 |
Surge Protection Devices Required for Emergency Systems |
|
702.12(B) |
Separate Disconnect Not Required for Small Outdoor Generators |
|
702.7(C) |
Warning Sign at Power Inlet That is Fed by Generator |
|
800.179(G), 725.179(F), 760.179(F), & 770.179(E) |
Fire Resistive Listing Requirements for Critical Communication Circuit Cables |
|
800.180, 770.180, 810.7, 820.180, 830.180, & 840.180 |
Listed Grounding Devices Required for Communications Circuits Where Grounding is Required |
|
800.2 & 800.12 |
Communications Raceway Used as Innerduct |