f

210.52 (E)(3) Receptacles on Decks, Porches and Balconies

Change Summary

  • The revision clarifies that the balcony, deck, or porch must be attached to the dwelling unit.
  • As revised the required receptacle outlet must be accessible from the balcony, deck, or porch walking surface.
  • List item (3) in 210.52(E) has been revised for clarity and more uniform application
NEC® Text

 
210.52 Dwelling Unit Receptacle Outlets…
(See NEC text)
(E) Outdoor Outlets(See NEC text)
(3) Balconies, Decks, and Porches. Balconies, decks, and  porches that are attached to the dwelling unit and are accessible from inside the dwelling unit shall have at least one receptacle outlet accessible from the balcony, deck, or porch. The receptacle outlet shall not be located more than 2.0 m (6 1/2 ft) above the balcony, deck, or porch walking surface.

Copyright© 2013 National Fire Protection Association 

(See NEC for complete text) 

Expert Analysis

This section deals with the requirements for a receptacle outlet installation at balconies, porches, and decks to discourage misuse of cords, such as running them through windows and doors to supply loads on the porch, deck, or balcony. While the revision seems editorial in nature, installation location requirements have been added. The first significant change is that the balcony, porch, or deck must be attached to the dwelling unit it serves. The second change is that the receptacle outlet must be accessible from the walking surface of the balcony, porch or deck. By adding the term walking surface to this section, it becomes clear where the 2.0 m (6-1/2 ft.) measurement must be taken from. The revision should improve application resulting in more consistency for installers and inspectors.

 

Weather-Resitant Receptacles

To comply with 210.52(E)(3) Leviton Manufacturers Weather Resistant Receptacles.  Of course these receptacles must be fed by a GFCI protected circuit.

  • Commercial grade receptacles available in 15 and 20 amp
  • Constructed with UV stabilized housing for resistance to sunlight and high cold impact
  • Corrosion resistant straps and mounting screws
  • Rain or shine, Leviton offers products to meet all your outdoor needs