f

210.8(B)(3) GFCI Protection for Receptacles on Rooftops

Change Summary

  • GFCI receptacles for non-dwelling rooftops only have to be readily accessible from the rooftop
  • A new Exception No. 1 to list item (3) has been added to this section
  • Previous exceptions Nos. 1 and 2 have been renumbered accordingly as Exception No. 2 to list items (3) and (4) and Exception No. 3 to list item (4)
NEC® Text

 
210.8 Ground-Fault Circuit-Interrupter Protection for Personnel
(B) Other Than Dwelling Units. All 125-volt, single-phase, 15- and 20-ampere receptacles installed in the locations specified in 210.8(B)(1) through (8) shall have ground-fault circuit-interrupter protection for personnel.
(3) Rooftops
Exception No. 1 to (3): Receptacles on rooftops shall not be required to be
readily accessible other than from the rooftop.
Exception No. 2 to (3) and (4): Receptacles that are not readily accessible and are supplied by a branch circuit dedicated to electric snow-melting, deicing, or pipeline…
(See NEC text)
Exception No. 3 to (4): In industrial establishments only, where the conditions of maintenance and supervision ensure that only qualified personnel are involved,...(See NEC text)

Copyright© 2013 National Fire Protection Association

(See NEC for complete text)

Expert Analysis

In the 2011 NEC development process, Section 210.8 was revised to require the GFCI receptacles required by 210.8(A) through (C) be readily accessible. GFCI receptacles installed on rooftops in accordance with 210.8(B)(3) and 210.63 could be considered as not readily accessible by definition, subject to interpretation.  Information in the substantiation indicated that unless rooftop(s) on a building, other than a dwelling unit(s), is provided with a permanent ladder for rooftop access, GFCI receptacle(s) installed on the rooftop do not necessarily meet the readily accessible requirement as written. The exception provides practical relief from the readily accessible requirement while maintaining the ready access to the GFCI device from rooftop locations where it is most likely necessary, such as for rooftop service personnel.

Weather-Resistant GFCI Receptacles

Rooftops are among the harshest environments that wiring devices are subject to. Leviton’s SmartlockPro® Weather-Resistant (WR) GFCI receptacles are up to the challenge!  Our large selection includes outdoor grade versions that are also tamper resistant.  All are UL Listed weather resistant to comply with Section 406.9(B)(1) of the National Electrical Code®. Constructed with UV stabilized engineering thermoplastic for high cold impact resistance, the devices feature stainless steel straps and mounting screws. Rain or shine, Leviton offers products to meet all your outdoor needs.
*Important: Covers must be used with WR GFCI receptacles in damp or wet locations per NEC Section 406.9(B)(1).